Menu
Search
Menu
Clarity 6 dual panel jack, rear load, T568A/B, 180 deg, red
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Red
Footprint: Dual Panel Jack
Mod Jack Wiring: T568A/B
Product Series: Clarity
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Dual Panel Jack Housing
Component 2: Array of eight modular dual reactance contacts
Component 3: IDC contacts (Low noise)
Component 4: Printed circuit board
Finish Plating 2: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Material 1: High impact thermoplastic ABS 94V-0
Material 2: Beryllium copper
Material 3: Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 26.67 mm
Height (Metric): 36.58 mm
Height (US): 1.44"
Width (Metric): 14.22 mm
Technical Information
Category Rating: Cat 6
Performance Rating: Cat6
Wire Gauge: 22-26 AWG
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant