Clarity 6 White 48-port Category 6 patch panel - six-port modules - 19 in x 3.5 in
PHD66U48-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 48-port high density Category 6 patch panel is component compliant to EIA/TIA Category 6 performance requirements. White panel occupies two rack units, and measures 19'' x 3.5''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 6 component spec: Ensures component performance.
- Center tuned to Clarity 6 patch cords: More transparent mated union.
- Universally wired 110 termination: Supports T568A and T568B installs.
- New IDC housing: Handles larger Category 6 conductors.
- Supplied rear cable management: Supports good cabling practice.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875730248 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 4.47 in | ||
Product Height US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How can the 6-port modules be removed from a mounted patch panel to punch down new cables without having to remove the entire unit from the rack? TY
To Remove Module:
1. Remove nearest wing nut and wire manager from stud.
2. Remove wire manager slide guide from stud.
3. Push out bezel locking tabs with a small, flat screwdriver in the slot provided.
4. Withdraw module from bezel locking tabs.
5. Reassemble in reverse order with replacement module.
Date published: 2023-11-16
Bazaarvoice SAP Hybris Integration Version 2.8.1