Menu
Search
Menu
48-port rear load maximum density Category 6 patch panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black with blue silkscreen
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 48
Product Series: Clarity
Type: Patch Panels
Assembly/Installation Information
Installation Tips: Terminate dual panel jacks and then rear load into the panel, dress cables to the support bar, maintaining minimum bend radius of four times the cable diameter. Secure cables with hook and loop supplied with the wire management bar.
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Panel
Component 2: Wire Management Bar
Component 3: Hook and Loop Straps
Component 4: Patch Panel Mounting Screws #12-24 x 5/8"
Finish Plating 1: Black with blue silkscreen
Finish Plating 2: Black
Finish Plating 3: Black
Finish Plating 4: Black
Material 1: 14 awg CRS
Material 2: .125" x .320" cold rolled steel round edge flat wire
Material 4: Steel
Dimensions
Depth (Metric): 101.6 mm
Height (Metric): 44.45 mm
Height (US): 1.5"
Width (Metric): 482.6 mm
Technical Information
Category Rating: Cat 6
Performance Rating: Cat6
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant