text.skipToContent text.skipToNavigation

Clarity 6 12-port Category 6 mini patch panel on 89 D bracket - 10 in x 2.3 in

PMP61289 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 12-Port Category 6 mini patch panel is component compliant to EIA/TIA Category 6 performance requirements. Its high density design on a supplied 89D bracket maximizes wall space in small or confined locations. It measures 10'' x 2.5''. Jacks are grouped in six-port modules. Part of the Clarity 6 link and channel solution that provides significant installed performance headroom.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL verified to TIA Category 6 component spec: Ensures component performance.
  • Center tuned to Clarity 6 patch cords: More transparent mated union.
  • Universally wired 110 termination: Supports T568A and T568B installs.
  • New IDC housing: Handles larger Category 6 conductors.
  • Supplied rear cable management: Supports good cabling practice.
  • High density design: Maximizes rack utilization.
  • RoHS compliant: Lead free.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875462460
Country Of Origin United States
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 10.0 in
Product Depth US 1.86 in
Product Height US 2.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this patch panel Wall mountable? If not do you have a 12-port Ca6 Wall mountable 110 patch panel?

Asked by: Tom
Yes, This is wall mountable.
Answered by: Product Specialist Team
Date published: 2023-07-27

Is there a 24 port patch panel made for legrand enclosures?

Asked by: Cb
Part # PMP612H (hinged) or Part # PMP61289 (89 bracket)
Answered by: Product Specialist Team
Date published: 2022-12-12

Can this be mounted in a your plastic wall enclosure?

Asked by: Cb
Not directly. You would need to utilize an ac1040 mounting plate and zipties/velcro straps to attach it. If you need a 12 port patch panel in our enclosures you should use either the AC1014 or AC1015.
Answered by: Wiremold Tech Support
Date published: 2022-12-12

I can find no reference to the PMP6A12H model anywhere (including this site), when will it be available?

Asked by: jayc
This is available through Ortronics as a custom item. Please contract Customer service at us-nwl-sm-dat-customer-service@legrand.us or call 1-800-934-5432 option 2 for pricing and availability.
Answered by: Product Specialist Team
Date published: 2021-11-16

Will there be a Cat 6A version of this Patch Panel?

Asked by: jayc
Yes, We can offer the PMP6A12H.
Answered by: Product Specialist Team
Date published: 2021-11-15
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_PMP61289, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT