NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Clarity 6 12-port Category 6 mini patch panel, hinged mounting, 10" x 2.5"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 12
Performance Category: Cat 6 component compliant
Product Series: Clarity
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Panel
Component 2: Six-port jack housing
Component 3: Six-port rear IDC housing
Component 4: Array of eight modular dual reactance Cat6 contacts
Component 5: IDC contacts (low noise)
Finish Plating 1: Painted black - texture with blue silkscreen
Finish Plating 4: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 5: Nickel plating with tin over plate
Material 1: 0.125" Aluminum
Material 2: High impact thermoplastic UL 94V-0
Material 3: Polycarbonate
Material 4: Beryllium Copper
Material 5: Phosphor Bronze
Dimensions
Cable Diameter Range: 22-26 AWG
Height (Metric): 254 mm
Height (US): 10.00"
Width (Metric): 63.5 mm
Technical Information
Category Rating: Cat 6 component compliant
Performance Rating: Cat6
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant