text.skipToContent text.skipToNavigation

Clarity 6 hinged 24-port panel with lower cable management panel - Cat6 - 19 in x 7.0 in

PSD66U24HM Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 24-port standard density patch panel with hinged cable management panel is component compliant to TIA/EIA Category 6 performance requirements. It occupies four rack units, and measures 19'' x 7.0''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ETL verified to TIA Category 6 component spec: Ensures component performance.
  • Center tuned to Clarity 6 patch cords: More transparent mated union.
  • Universally wired 110 termination: Supports T568A and T568B installs.
  • New IDC housing: Handles larger Category 6 conductors.
  • Supplied rear cable management: Supports good cabling practice.
  • Standard density design: Provides additional space for cabling.
  • RoHS compliant: Lead free.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875482840
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;