Clarity 6 hinged 48-port panel with lower cable management panel - Cat 6 - 19 in x 8.75 in
PSD66U48HM
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 6 48-port standard density patch panel with hinged cable management panel is component compliant to TIA/EIA Category 6 performance requirements. It occupies five rack units, and measures 19'' x 8.75''. Jacks are grouped in six-port modules. It is part of the Clarity 6 link and channel solution that provides significant installed performance headroom.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- ETL verified to TIA Category 6 component spec: Ensures component performance.
- Center tuned to Clarity 6 patch cords: More transparent mated union.
- Universally wired 110 termination: Supports T568A and T568B installs.
- New IDC housing: Handles larger Category 6 conductors.
- Supplied rear cable management: Supports good cabling practice.
- Standard density design: Provides additional space for cabling.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875482857 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in | ||
Product Depth US | 5.0 in | ||
Product Height US | 8.75 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1