NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDJ series White 48 port unloaded flat panel
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
UL Standards Tested: UL 1867
Product Series: Clarity
Type: Patch Panels
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
Construction Information
Component 1: Flat Patch Panel
Component 2: Rear cable management bar
Finish Plating 1: Powder coat white
Material 1: 14 gauge cold rolled steel
Material 2: .125" x .320" round edge flat steel
Dimensions
Depth (Metric): 163.83 mm
Depth (US): 6.45"
Height (Metric): 88.14 mm
Height (US): 3.47"
Width (Metric): 482.6 mm
Width (US): 19.00"
Rack Units: 2
Technical Information
Category Rating: field configurable to Cat 5e, Cat 6, Cat 6a
Performance Rating: Cat6
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA