Discontinued - Clarity 10G angled 24-port panel - Cat6a - six-port modules - 19 in x 1.75 in
PHA610U24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by PHA6AU24
Clarity 10G angled 24-port high density patch panel with multiport modules (6 jacks in a group) utilizes a recessed angle design for a lower mounted profile. The Clarity 10G panel maximizes innovative methods for circuit isolation and supports the alien crosstalk of IEEE 10G and TIA Category 6 cabling specifications. It occupies one rack unit, and measures 19'' x 1.75''.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed design with lower mounted profile: Directs cords more easily to vertical management.
- ETL channel tested to TIA T568B.2-10 (draft 5 Augmented Category 6) & characterized out 500MHz: Ensures component performance.
- Center tuned to Clarity 10G patch cords: More transparent mated union resulting in superior performance.
- Universally wired 110 termination: Supports T568A and T568B installs.
- 10 Gig compatible IDC towers: Designed to accept larger 10G cable conductors.
- Supplied rear cable management: Supports good cabling practices.
- High density design: Maximizes rack utilization.
- RoHS compliant: Lead free.
Specifications
General Info
Product Line | Ortronics | ||
Replaced by Part Number | PHA6AU24 | ||
Color | Black | ||
UPC Number | 662875611202 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Panel |
Dimensions
Product Width US | 19.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Specifications
Instruction Sheet
CAD Drawings
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can i use this patch pabel by using Cat6 cable ? I know you have product for Cat6 but i already got Cat6 cable and PHA610U48.
Bazaarvoice SAP Hybris Integration Version 2.8.1