NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Clarity Cat6a 48 port curved panel, 110/6port , T568A/B, 3.5 x 19, HD
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: Panel Jack
Mod Jack Wiring: Universal T568A/B
Performance Category: Cat6a component compliant
Product Series: Clarity
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Panel
Component 2: Six-port rear IDC housing
Component 3: Array of eight modular dual reactance contacts
Component 4: IDC contacts (low noise)
Finish Plating 1: Painted black - texture with yellow / black overlay
Finish Plating 4: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 5: Nickel plating with tin over plate
Material 1: High impact thermoplastic UL 94V-0
Material 2: .090" Steel
Material 3: Polycarbonate
Material 4: Phosphor Bronze
Dimensions
Depth (Metric): 60.70 mm
Height (Metric): 88.9mm
Height (US): 3.5"
Width (Metric): 482.6 mm
Rack Units: 2
Technical Information
Category Rating: Category 6A
Performance Rating: Cat6a
Wire Gauge: 22-25 AWG
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources