text.skipToContent text.skipToNavigation

Discontinued Clarity 10G 24-port panel - Cat6a - six-port modules - 19 in x 1.75 in

PHD610U24 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  PHD6AU24

larity 10G 24-port high density patch panel with multiport modules (6 jacks in a group). The Clarity 10G panel maximizes innovative methods for circuit isolation and supports the alien crosstalk of IEEE 10G and TIA Category 6 cabling specifications. It occupies one rack unit and measures 19'' x 1.75''.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed design with lower mounted profile: Directs cords more easily to vertical management.
  • ETL channel tested to TIA T568B.2-10 (draft 5 Augmented Category 6) & characterized out 500MHz: Ensures component performance.
  • Center tuned to Clarity 10G patch cords: More transparent mated union resulting in superior performance.
  • Universally wired 110 termination: Supports T568A and T568B installs.
  • 10 Gig compatible IDC towers: Designed to accept larger 10G cable conductors.
  • Supplied rear cable management: Supports good cabling practices.
  • High density design: Maximizes rack utilization.
  • RoHS compliant: Lead free.

Specifications

General Info
Product Line Ortronics
Replaced by Part Number  PHD6AU24
Color Black
UPC Number 662875611226
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 19.0 in
Product Height US 1.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;