NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Clarity 6A Shielded Panel Jack, T568A/B
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Footprint: Panel Jack
Mod Jack Wiring: Universal T568A/B
Performance Category: Cat6a component compliant
Product Series: Clarity
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Panel Jack Outer Shield
Component 2: Array of eight modular dual reactance contacts
Component 3: IDC contacts (Low noise)
Component 4: Printed circuit board
Finish Plating 1: Nickle plating 80 micro inches
Finish Plating 4: Nickel plating with tin over plate
Material 1: HIgh Impact Thermo Plastic ABS 94V-0
Material 2: Formed Copper Alloy
Material 3: Beryllium copper
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 38.86 mm
Height (Metric): 22.35 mm
Height (US): 0.88"
Width (Metric): 14.22 mm
Technical Information
Category Rating: Category 6A
Performance Rating: Cat6a
Wire Gauge: 22-26 AWG
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources
Customer Drawing No.