NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
High Density Jack HDMI Coupler, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: HDJ
Number Of Ports: 1
Product Series: HDJ
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic HDJ Housing
Component 2: HDMI Female to Flipped Female Coupler
Material 1: High Impact Thermoplastic PC 94V-0
Material 2: Feed-through, HDMI
Dimensions
Depth (Metric): 40.94 mm
Depth (US): 1.61"
Height (Metric): 20.57 mm
Height (US): 0.81"
Width (Metric): 15.75 mm
Width (US): 0.62 "
Technical Information
Product Fits Into: HDJ Series Plates and Panels
Equipment Type: HDMI
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources