Menu
Search
Menu
TracJack USOC six-position RJ25C, Lt Orange
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Lt Orange
Footprint: TracJack
Number Of Ports: 1
Product Series: Clarity
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic TracJack Housing
Component 2: Array of six linear modular contacts
Component 3: IDC contacts, 110 D2
Component 4: Printed circuit board
Finish Plating 2: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 3: Nickel plating and tin lead over plate
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Phosphor bronze
Material 3: Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 34.04 mm
Height (Metric): 23.37 mm
Height (US): 0.92"
Width (Metric): 18.54 mm
Technical Information
Performance Rating: USOC six-position
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant