NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDJ Blank Modules, fog white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: High Density Jack (HDJ)
Product Series: Clarity
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic high density blank
Material 1: High Impact Thermoplastic PC Polycarbonate 94V-0
Dimensions
Height (Metric): 19.56 mm
Height (US): 0.77"
Width (Metric): 15.24 mm
Width (US): 0.60"
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant