Menu
Search
Menu
Series II, one-port Clarity 5E,T568A/B, 180 degree, Wiremold Lt Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Wiremold Lt Gray
Footprint: Series II
Performance Category: Cat 5e component compliant
Product Series: Clarity
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
ETL Listing No: 3027869-003
ETL Listed: Yes
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Series II Housing
Component 2: Array of eight modular dual reactance contacts
Component 3: IDC contacts (Low noise)
Component 4: Printed circuit board
Finish Plating 2: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 3: Nickel plating and tin lead over plate
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Phosphor bronze
Material 3: Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 26.42 mm
Height (Metric): 23.37 mm
Height (US): 0.92"
Width (Metric): 48.26 mm
Technical Information
Category Rating: Cat 5e component compliant
Wire Gauge: 22-26 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
You Might Like
deQuorum Worksurface Portal, K/KP
deQuorum Worksurface Portal
K/KP