Menu
Search
Menu
Clarity 5E Angled TracJack, T568A/B, 45 degree, Purple
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Purple
Footprint: TracJack
Number Of Ports: 1
Performance Category: Cat 5e component compliant
Product Series: Clarity
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
ETL Listing No: 3013270-003
ETL Listed: Yes
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic TracJack Housing
Component 2: Array of eight modular dual reactance contacts
Component 3: IDC contacts (Low noise)
Component 4: Printed circuit board
Finish Plating 2: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 3: Nickel plating with tin over plate
Material 1: High Impact Thermoplastic ABS/polycarbonate 94V-0
Material 2: Beryllium Copper
Material 3: Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 31.24 mm
Height (Metric): 23.37 mm
Height (US): 0.92"
Width (Metric): 18.54 mm
Technical Information
Category Rating: Cat 5e component compliant
Performance Rating: Cat5e
Wire Gauge: 22-26 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
deQuorum Worksurface Portal, K/KP
deQuorum Worksurface Portal
K/KP