NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Faceplate (single gang), .75" deep, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*32 mm, Combo Head, TP-2 (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
Construction Information
Component 1: Plastic Series II Faceplate
Material 1: High Impact Thermoplastic ABS UL94V-0
Dimensions
Depth (Metric): 19.05 mm
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 69.85 mm
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources