NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Surface Mount Box (single gang), low profile, 1.5" deep
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Universal
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-13 TP-3 Truss Head, FE (Nickel Plating) (2 ea)| #6-20*15 mm TP-2, FE (Nickel Plating) (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Surface Mount Outlet Box
Material 1: High Impact Thermoplastic ABS UL94V-0
Dimensions
Depth (Metric): 38.1 mm
Height (Metric): 119.38 mm
Height (US): 4.7"
Width (Metric): 76.20 mm
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources