NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Furniture Plate, 1U, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: 1
CSA Listing Info: LR 90894
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Series II Plate
Material 1: High Impact Thermoplastic ABS UL94V-0
Dimensions
Height (Metric): 67.31 mm
Height (US): 2.65"
Width (Metric): 34.04 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources