POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Series II Faceplate, high profile (dual gang), 1.65" deep, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Fog White
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*50 mm (4 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Series II Faceplate
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 41.91 mm
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 114.3 mm
Technical Information
Capacity: UK double gang
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources