NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TracJack Faceplate, stainless, six-port (single gang)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Stainless steel
Footprint: TracJack
Number Of Ports: 6
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32 Oval Slot Screw 304 Stainless Steel (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Stainless Steel TracJack Faceplate
Material 1: Brushed Stainless Steel
Dimensions
Depth (Metric): 3.81 mm
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 69.85 mm
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources