Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TracJack faceplate, stainless, three-port (single gang)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Stainless steel
Footprint: TracJack
Number Of Ports: 3
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: 6-32 x 1" screws (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Stainless steel TracJack faceplate
Component 2: Plastic Backplate
Component 3: Designation Strip
Component 4: Designation Strip
Component 5: Screw 6-32 x 1" flat head
Finish Plating 1: #5 Brushed
Finish Plating 3: Clear
Finish Plating 4: White
Finish Plating 5: Nickel plating 15u"
Material 1: 20 Gauge Stainless Steel
Material 2: PC/ABS UL94-VO
Material 3: Lexan
Material 4: Paper
Material 5: Cold rolled steel 1010
Dimensions
Depth (Metric): 6.10 mm
Height (Metric): 114.3 mm
Height (US): 4.5"
Width (Metric): 69.85 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources