NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Plastic Surface Mount Box for three modules
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-20 X 19 mm (4 ea)|#6-32 X 25 mm (4ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Series II Surface Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 29.46 mm
Height (Metric): 109.98 mm
Height (US): 4.33"
Width (Metric): 176.78 mm
Technical Information
Capacity: Up to three modules
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant