NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDJ Plastic Surface Mount Box, Single Port, Cloud White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Cloud White
Footprint: High Density Jack (HDJ)
Number Of Ports: 1
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-20 x 19 mm Pan Head Phillips (2ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131601
UL Standard: UL 1863, UL 2044
Construction Information
Component 1: Plastic HDJ Surface Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 30.99 mm
Depth (US): 1.22 "
Height (Metric): 63.5 mm
Height (US): 2.5"
Width (Metric): 38.1 mm
Width (US): 1.5"
Technical Information
Capacity: (1) HDJ Jack or Module
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant