NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDJ Surface Box, fog white
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: High Density Jack (HDJ)
Number Of Ports: 4
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-20*19 mm (Pan Head) 2ea | #6-32*25 mm Screw (Binding Head) 2ea
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic HDJ surface box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 29.46 mm
Depth (US): 1.16"
Height (Metric): 91.44 mm
Height (US): 3.60 in
Width (Metric): 120.65 mm
Width (US): 4.75 in
Technical Information
Capacity: surface mount up to four HDJ modules
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources