NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II MMO Side Panels, two 1U openings
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: MMO
Color: Fog White
Footprint: Series II
Product Series: Clarity
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: MMO Multimedia Side Panel
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Height (Metric): 42.93 mm
Height (US): 1.69"
Width (Metric): 153.67 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant