NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
HDJ Rectangular Stylistics Frame, two-port, White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Cloud White
Footprint: HDJ High Density Jack
Number Of Ports: 2
Product Series: HDJ High Density Jack
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm Screw, Binding Head, cutting thread, (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic HDJ Mounting Frame
Material 1: High Impact Thermoplastic PC/ABS 94V-0
Dimensions
Depth (Metric): 7.37 mm
Depth (US): 0.29"
Height (Metric):
Height (US): 4.27"
Width (Metric): 45.58 mm
Width (US): 1.75"
Technical Information
Capacity: up to 2 HDJ jacks or modules
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
LEED Contribution: Yes
LEED_Contribution
PepResources