Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
HDJ furniture plate 4 port, White TIA-569 opening
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Footprint: High Density Jack ( HDJ)
Number Of Ports: 4
UL Standards Tested: 1863
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic HDJ Furniture plate, 4 port
Material 1: High Impact Thermoplastic PC 94V-0
Dimensions
Depth (Metric): 25.4 mm
Depth (US): 1.0 in
Height (Metric): 41.9 mm
Height (US): 1.65 in
Width (Metric): 81.0 mm
Width (US): 3.19 in
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources