NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
8-Port Mac-Pak Kit, TracJack Openings
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: Eight-Port
Number Of Ports: 8
Typical Applications: Mutoa, Multistation, Portable cabling in convention area
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Assembly Required: Yes
Mounting Hardware Included: No
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Eight port Mac-Pak Housing
Component 2: Sleeving/Tubing
Finish Plating 1: Black
Finish Plating 2: Black
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: PVC
Dimensions
Depth (Metric): 50.03 mm
Height (Metric): 67.56 mm
Height (US): 2.66"
Width (Metric): 225.04 mm
Technical Information
Capacity: Up to 8 TracJacks
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant