NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Fib-or-Cop II, 3/Duplex SC, Bottom Plate, 5 Pack
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: Fib-or-Cop II
Color: Fog White
Footprint: Fiber
Product Series: Clarity
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Fib-or-Cop II Bottom Plate
Material 1: High Impact Thermoplastic Polycarbonate/ABS 94V-0
Dimensions
Depth (Metric): 3.30 mm
Height (Metric): 25.4 mm
Height (US): 1.00"
Width (Metric): 118.36 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant