NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Fib-or-Cop Multimedia workstation outlet
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Number Of Ports: 16
Product Series: Clarity
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Series II Fib-or-Cop Plastic Housing, Base and Cover
Component 2: Series II insert
Component 3: Designation Strip Cover (Top)
Component 4: Designation Strip Cover (Bottom)
Component 5: Tie Wrap
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Hign Impact Thermoplastic Polycarbonate/ABS 94V-0
Material 3: Lexan 121R
Material 4: PVC
Material 5: Nylon 94V-2
Dimensions
Depth (Metric): 30.23 mm
Height (Metric): 203.20 mm
Height (US): 8"
Width (Metric): 127 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources