NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Bezel AB, 2-Port HDJ, Black 10 pack - fits WM RFB4 RT series brackets
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: High Density Jack (HDJ)
Number Of Ports: 2
UL Standards Tested: UL 1863
Product Series: High Density
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic AB bezel for HDJs
Material 1: High Impact Thermoplastic PC/ABS 94V-2
Dimensions
Depth (Metric): 17.27 mm
Depth (US): .68"
Height (Metric): 35.05 mm
Height (US): 1.38"
Width (Metric): 52.07 mm
Width (US): 2.05"
Technical Information
Capacity: up to 2 HDJ jacks or modules
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources