NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Clarity 5E 6-Port Jak-Pak Kit, T568A/B, Category 5e, 6-port/110 module
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Footprint: Six-Port
Number Of Ports: 6
Performance Category: Cat 5e component compliant
Typical Applications: Mutoa, Multistation, Portable cabling in convention area
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Assembly Required: Yes
Mounting Hardware Included: No
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
ETL Listing No: 3013270-004
ETL Listed: Yes
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Six port Jak-Pak Housing
Component 2: Rear IDC housing
Component 3: Array of eight modular contacts (staggered)
Component 4: IDC contacts (low noise)
Component 5: Printed circuit board
Finish Plating 3: Nickel plating and a minimum of 50 micro inches of selective gold plating in contact area
Finish Plating 4: Nickel plating and tin lead over plate
Material 1: High impact thermoplastic ABS 94V-0
Material 2: Polycarbonate
Material 3: Phosphor Bronze
Material 4: Phosphor Bronze
Material 5: Two-sided FR.4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 36.58 mm
Length (Metric): 186.69 mm
Width (Metric): 44.45 mm
Technical Information
Category Rating: Cat5e component compliant
Performance Rating: Cat5e
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant