NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Shielded Cat 5e, 24-port panel, mod to 110, 19" x 1.75"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 24
Assembly/Installation Information
Installation Tips: Install panel in Relay Rack, 19" (482.6 mm) panel. Install bottom panel first, if mounting more than one panel. When terminating cables work from bottom panel up, or put sufficient working space between panels for cable termination tool to be used
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: LR 90894
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Panel
Component 2: Rear shielded cover
Finish Plating 1: Painted black - texture with yellow silkscreen
Finish Plating 2: Painted black medium texture
Material 1: 14GA. (.075") Cold Rolled Steel
Material 2: 16GA> (.050") Cold rolled steel
Dimensions
Cable Diameter Range: 22-26 AWG
Depth (Metric): 97.79 mm
Height (Metric): 44.45 mm
Height (US): 1.75 in
Width (Metric): 482.6 mm
Technical Information
Category Rating: Cat 5e
Performance Rating: Cat5e
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant