Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Clarity 5E Shielded Modular Patch Cord, 3', gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Four-pair stranded shielded LSOH
Color Cable Jacket: Gray
Performance Category: Cat 5e component compliant
Termination: 8-Pos Mod
Typical Applications: 10Base-T, 100Base-TX, 1000Base-T, 1000Base-TX, 155 Mb/s ATM, 1 Gb/s ATM (CB1G)
Listing Agencies/Third Party Certifications
RoHS: Yes
ETL Listing No: 3030592-031A
Construction Information
Component 1: Cable
Component 2: Eight-position plug assembly
Component 3: Modular plug IDC contacts
Component 4: Flexible boot over-molded rubber
Finish Plating 3: 50 Micro inch elective gold plating over nickel
Material 1: 26 AWG stranded conductors, shielded, LSOH jacket
Material 2: Polycarbonate plug housing and conductor positioning sled
Material 3: Phosphor-bronze contacts
Material 4: Molded Polypropylene Copolymer
Dimensions
Diameter (Metric): 5.715 mm
Diameter (US): 0.225"
Length (Metric): 0.91 m
Cord Information
Connector Type End One: Plug, HSG, eight-contact, RJ45, high performance
Connector Type End Two: Plug, HSG, eight-contact, RJ45, high performance
Jacket Rating: LSOH
Cord Length US: 3'
Min Bend Radius: 1.00"
Pinning: Straight 1-1, 2-2, 3-3, etc.
Technical Information
Category Rating: Cat 5e component compliant
OhmValue: 100 Ohm
Performance Rating: Cat5e
Sort Termination: 3
Wire Gauge: 26AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant