Menu
Search
Menu
Clarity 5E Shielded Modular Patch Cord, 15', gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Four-pair stranded shielded LSOH
Color Cable Jacket: Gray
Performance Category: Cat 5e component compliant
Termination: 8-Pos Mod
Typical Applications: 10Base-T, 100Base-TX, 1000Base-T, 1000Base-TX, 155 Mb/s ATM, 1 Gb/s ATM (CB1G)
Listing Agencies/Third Party Certifications
RoHS: Yes
ETL Listing No: 3030592-031A
Construction Information
Component 1: Cable
Component 2: Eight-position plug assembly
Component 3: Modular plug IDC contacts
Component 4: Flexible boot over-molded rubber
Finish Plating 3: 50 Micro inch elective gold plating over nickel
Material 1: 26 AWG stranded conductors, shielded, LSOH jacket
Material 2: Polycarbonate plug housing and conductor positioning sled
Material 3: Phosphor-bronze contacts
Material 4: Molded Polypropylene Copolymer
Dimensions
Diameter (Metric): 5.715 mm
Diameter (US): 0.225"
Length (Metric): 4.57 m
Cord Information
Connector Type End One: Plug, HSG, eight-contact, RJ45, high performance
Connector Type End Two: Plug, HSG, eight-contact, RJ45, high performance
Jacket Rating: LSOH
Cord Length US: 15'
Min Bend Radius: 1.00"
Pinning: Straight 1-1, 2-2, 3-3, etc.
Technical Information
Category Rating: Cat 5e component compliant
OhmValue: 100 Ohm
Performance Rating: Cat5e
Sort Termination: 3
Wire Gauge: 26AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant