POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
Clarity 6 Shielded Modular Patch Cord, 15', red
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Four-pair stranded shielded PVC
Color Cable Jacket: Red
Performance Category: Cat 6 component compliant
Termination: 8-Pos Mod
Typical Applications: IEEE 802.3 1000Base-T (Gigabit Ethernet), TIA/EIA-854 1000Base-TX, ATM CB1G
Listing Agencies/Third Party Certifications
RoHS: Yes
ETL Listing No: 3030592-033A
ETL Listed: Yes
FCC Standard: Yes
Construction Information
Component 1: Cable
Component 2: Eight-position plug assembly
Component 3: Modular plug IDC contacts
Component 4: Flexible boot over-molded rubber
Finish Plating 3: 50 Micro inch elective gold plating
Material 1: 24 AWG, shielded, stranded conductors, PVC jacket
Material 2: Polycarbonate plug housing UL 94V-O with a tin-plated copper shield
Material 3: Copper alloy contacts
Material 4: Molded Polypropylene Copolymer
Dimensions
Diameter (Metric): 5.84 mm
Diameter (US): 0.23"
Length (Metric): 4.57 m
Cord Information
Connector Type End One: Plug, eight-contact, shielded, RJ45, high performance
Connector Type End Two: Plug, eight-contact, shielded, RJ45, high performance
Jacket Rating: PVC
Cord Length US: 15'
Min Bend Radius: 1.00"
Pinning: Straight 1-1, 2-2, 3-3, etc.
Technical Information
Category Rating: Cat 6 component compliant
OhmValue: 100 Ohm
Performance Rating: Cat6
Sort Termination: 3
Wire Gauge: 24 AWG
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources
Resources