text.skipToContent text.skipToNavigation

Clarity CAT6 Shielded Patch Cord, 25', Red

MCS625-02 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 Shielded, Modular Patch Cord, red, 25', Category 6, four-pair shielded stranded 24 AWG PVC, center tuned with Clarity 6 shielded connecting hardware provides a significant elevation of channel performance that can be field measured.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center tuned to Clarity jacks and panels for a more transparent mated union
  • Narrow Paralign plug profile supports use in high density panels and hubs
  • Assembled with premium cordage, 100% factory tested for performance, reliability and long life

Specifications

General Info
Product Line Ortronics
UPC Number 662875856825
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard ETL
Type Copper Patch Cord
Dimensions
Product Length US 25.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;