Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Cat6A shielded 24 port panel flat, with individual shielded keystone jacks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Category Performance Application: Category 6A shielded
Color: Black & silver
Footprint: Keystone
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 24
Termination: Insulation displacement contacts
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
Construction Information
Component 1: Panel
Component 2: Cast metal Cat6A jack
Component 3: Rear cable management bar
Material 1: .065 steel
Material 2: Zinc alloy housing
Material 3: round edge flat steel
Dimensions
Depth (Metric): 152.4 mm
Depth (US): 6.0 in
Height (US): 1.72 in
Width (Metric): 482.6 mm
Width (US): 19.00"
Rack Units: 1
Technical Information
Category Rating: Cat 6a component compliant
Performance Rating: Cat6a
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant