NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II Patch Panel Kit for 12 Series II modules
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Field defined
Number Of Ports: Up to 24
Assembly/Installation Information
Installation Tips: Cables may be routed from both sides of relay rack rather than from just one side. Minimum cable bend radius is four times the outside cable diameter
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Component 2: Jack bezel
Component 3: Designation cover
Component 4: Designation paper
Component 5: Hook and loop straps
Finish Plating 1: Painted black - texture, with silver silkscreen
Finish Plating 2: Black
Finish Plating 4: Green/Yellow
Finish Plating 5: Black with white silkscreen
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: ABS UL94V-0
Material 3: Lexan
Material 4: Paper
Material 5: Hook - Nylon 6, Loop - Nylon 6
Dimensions
Depth (Metric): 127 mm
Height (Metric): 88.9 mm
Height (US): 3.5 in
Width (Metric): 482.6 mm
Technical Information
Performance Rating: Field defined
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant