Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
TracJack Patch Panel Kit for 48 modules
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: Field defined
Number Of Ports: Up to 48
Assembly/Installation Information
Installation Tips: Cables may be routed from both sides of relay rack rather than from just one side. Minimum cable bend radius is four times the outside cable diameter
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Panel
Component 2: Jack bezel
Component 3: Designation cover
Component 4: Designation paper
Component 5: Hook and loop straps
Finish Plating 1: Painted black - texture, with silver silkscreen
Finish Plating 2: Black
Finish Plating 4: Green/Yellow
Finish Plating 5: Black with white silkscreen
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: ABS UL94V-0
Material 3: Lexan
Material 4: Paper
Material 5: Hook - Nylon 6, Loop - Nylon 6
Dimensions
Depth (Metric): 152.4 mm
Height (Metric): 133.35 mm
Height (US): 5.25 in
Width (Metric): 482.6 mm
Technical Information
Performance Rating: Field defined
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant