Menu
Search
Menu
Mod 8/Telco Panel, 48-port quad / 4,5 / F50
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Mod Jack Wiring: 8 pos (4,5)
Number Of Ports: 48
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: LR 90894
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Panel
Component 2: Eight-position jack housing
Component 3: Modular jack contacts
Component 4: Hold-down bracket
Component 5: Hold-down strap
Finish Plating 1: Painted black - texture, with white silkscreen
Finish Plating 3: 50 micro inch gold or GTX
Material 1: 0.125" Aluminum
Material 2: ABS UL94V-0
Material 3: Phosphor Bronze
Material 4: Metal
Material 5: Hook and loop
Dimensions
Depth (Metric): 3.175 mm
Height (Metric): 133.35 mm
Height (US): 5.25 in
Width (Metric): 482.6 mm
Technical Information
Performance Rating: Voice/Data
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant