Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
48-port voice/data panel, standard density, mod to 110, 19" x 5.25"
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Mod Jack Wiring: RJ14 (2,3,4,5)
Number Of Ports: 48
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: LR 90894
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Panel
Component 2: Six-position jack housing
Component 3: Modular jack contacts
Component 4: 110 rear bracket
Component 5: 25-pair base strip
Finish Plating 1: Painted black - texture, with white silkscreen
Finish Plating 3: 50 micro inch gold or GTX
Finish Plating 4: Painted black - no texture
Material 1: 0.125" Aluminum
Material 2: ABS UL94V-0
Material 3: Phosphor Bronze
Material 4: 0.063" Aluminum
Material 5: Polycarbonate UL94V-0
Dimensions
Cable Diameter Range: 22-26 AWG
Depth (Metric): 3.175 mm
Height (Metric): 133.35 mm
Height (US): 5.25 in
Width (Metric): 482.6 mm
Technical Information
Performance Rating: Voice/Data
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant