NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
5ft EZ Patch™ Flat Pack TechChoice Cat5E, (12 Pack) - Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat5e
Color: Black
Color Cable Jacket: Black
Pair Count: 4
Performance Category: Cat 5e component compliant
Quantity: 12
Termination: Patch cords
Installation Destination: Data Centers and Telcom Rooms
Product Series: TechChoice
Type: Patch Cords and Cables
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: RJ45
Connector Type End Two: RJ45
Cord Length US: 5'
Technical Information
Category Rating: Cat 5e
Performance Rating: Cat5e
Wire Gauge: 24 AWG
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources