Discontinued - EZ Patch™ Flat Pack TechChoice CAT6 3ft, 12 Pack, Blue
EZFPS603Q12-06
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''The EZ Patch™ Flat Pack is an innovative addition to the EZ Patch series, allowing 12 or 24 pack cords to be distributed from flat plastic packaging, which is ideal for patch panel applications or installations on the go.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Bulk packaging: Reduces installation time and packaging waste. No dealing with individual bags or zip ties.
- No cord memory: Packs are laid out flat in a bundle. Cords are ready to install in a clean bundle without any bends or kinks from packaging.
- Plastic packaging: Ideal for data center applications that do not allow cardboard.
- Light weight design: Installers can easily carry the bag over their shoulder.
- Easy tear perforation strips: Tears at each end allow for quick connection and easy bag removal from the bundle.
- Cable management: The bag can be used as a fishing mechanism to route a bundle through a vertical manager.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875007586 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Copper Patch Cord |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1