Menu
Search
Menu
Modular patch cord, Cat 6, four-pair, AWG stranded, PVC, length 3', green
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat6
Color Cable Jacket: Green
Performance Category: Cat 6 component compliant
Termination: Patch cords
Product Series: TechChoice
Type: Patch Cords and Cables
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Category Rating: Cat 6 component compliant
Performance Rating: Cat6
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources