NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
35ft PowerWise Cat6a Solid Double Ended Cord, Riser PVC - White
Sorry! That combination does not exist.
Find a Store
Specifications
Listing Agencies/Third Party Certifications
RoHS: Yes
Buy American Act Compliance
Country Of Origin: MEXICO
BAA

GENERAL INFO
Cable Type: Four-pair 22 awg solid conductor UTP CMR rated
Color Cable Jacket: White
Pair Count: 4 pair
Termination: 8-Position Modular plug
Typical Applications: 10BASE-T through 10GBASE-T Ethernet, Power over Ethernet (PoE) – IEEE 802.3af, PoE+ – IEEE 802.3at Type 1 and 2, 4PPoE – IEEE 802.3bt Type 3 and 4 draft D1.2, ATM and token ring, backward compatible to legacy protocols and applications
Type: Plug terminated Cable

LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
FCC Standard: Yes

CONSTRUCTION INFORMATION
Component 1: Cable
Component 2: Eight-position plug assembly
Component 3: Modular plug IDC contacts
Component 4: Black plastic strain relief
Finish Plating 3: 51 Micro inch elective gold plating over nickel
Material 1: 22 AWG solid copper conductors, polyolefin insulation, Flame retardant PVC jacket
Material 2: Polycarbonate plug housing
Material 3: Phosphor-bronze contacts qualified for 22 awg solid conductors
Material 4: Molded Polycarbonate

DIMENSIONS
Diameter (Metric): 5.4mm
Diameter (US): 0.23 in
Length (Metric): 10.67m

CORD INFORMATION
Connector Type End One: Plug, HSG, eight-contact, RJ45, C6a component performance
Connector Type End Two: Plug, HSG, eight-contact, RJ45, C6a component performance
Jacket Rating: CMR
Cord Length Metric: 10.67m
Cord Length US: 35 ft
Min Bend Radius: .93"
Pinning: Straight 1-1, 2-2, 3-3, etc.

TECHNICAL INFORMATION
Category Rating: Category 6a
OhmValue: 100 Ohm (± 15)
Performance Rating: Category 6a
Wire Gauge: 22 awg

BUY AMERICAN ACT COMPLIANCE
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant