text.skipToContent text.skipToNavigation

EZ Patch™ Flat Pack Reduced Diameter CAT6 3ft, 24 Pack, Blue

EZFPR603Q24-06 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''The EZ Patch™ Flat Pack is an innovative addition to the EZ Patch series, allowing 12 or 24 pack cords to be distributed from flat plastic packaging, which is ideal for patch panel applications or installations on the go.
Color Blue
Category Performance Rating Cat 6
Length 3.0 ft
Pack Size 24-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bulk packaging: Reduces installation time and packaging waste. No dealing with individual bags or zip ties.
  • No cord memory: Packs are laid out flat in a bundle
  • Plastic packaging: Ideal for data center applications that do not allow cardboard
  • Light weight design: Installers can easily carry the bag over their shoulder.
  • Easy tear perforation strips: Tears at each end allow for quick connection or easy removal of cords.
  • Cable management: Bag can be used as a fishing mechanism to route a bundle through a vertical manager.
  • Packaged in 12 or 24 packs: Quantities ideal for patch panel applications.

Specifications

General Info
Product Line Ortronics
UPC Number 662875008347
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Reduced Diameter Patch Cords
Dimensions
Product Length US 3.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;