text.skipToContent text.skipToNavigation

28awg Reduced Diameter CAT 6 channel cord, white, 20'

RDC620-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

RDC 6 Modular Patch Cord, white, 20', reduced diameter, 28 AWG, cat6 channel four-pair UTP stranded PVC/CM.

Color White
Length 20.0 ft
  • 20.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Each cord is factory tested: Ensures every cord shipped meets Category 6 channel specifications
  • Premium 28 awg conductor cordage: Reliable performance and durable cord life
  • Backwards compatible to Category 3, 5, and 5e: Supports lower category installations and components
  • Premium plug designed for reduced OD 28 awg patch cable: Protects performance integrity through the plug termination

Specifications

General Info
Product Line Ortronics
UPC Number 662875432913
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard FCC
Type Reduced Diameter Patch Cords
Dimensions
Product Length US 20.0 FT
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;